AC-AN-F1J2
Actuator
Functions | Adjustable, 2 directions Flexible, 1 direction |
Dimension (W x H x L) | 56 mm x 16 mm x 35 mm |
Net weight | 15 g |
Type of fastening | Through-hole mounting |
Design, actuator | Straight |
Area of application, actuator | Normal duty |
Mounting bore holes | In key direction |
Material | Plastic Stainless steel |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27279216 |
ECLASS 8.0 | 27279216 |
ECLASS 9.0 | 27272606 |
ECLASS 10.0 | 27272606 |
ECLASS 11.0 | 27272606 |
ECLASS 12.0 | 27272606 |
ECLASS 13.0 | 27272606 |
ECLASS 14.0 | 27272606 |
ECLASS 15.0 | 27272606 |
ETIM 5.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 9.0 | EC001487 |
ETIM 10.0 | EC001487 |