AC-LL-R

Actuator

Part no.: 63000882

Delivery time approx. 8 business days
Functions Easy installation, quick vertical and axial alignment in just a few steps
Linkage via roller
Dimension (W x H x L) 14.5 mm x 20 mm
Net weight 31 g
Type of fastening Through-hole mounting
Design, actuator Straight
Area of application, actuator Heavy duty
Mounting bore holes 90° to key direction
Material Plastic
Steel, galvanized
Length, min. 34 mm
Length, max. 93 mm
Customs tariff number 85369095
ECLASS 5.1.4 27279216
ECLASS 8.0 27279216
ECLASS 9.0 27272606
ECLASS 10.0 27272606
ECLASS 11.0 27272606
ECLASS 12.0 27272606
ECLASS 13.0 27272606
ECLASS 14.0 27272606
ECLASS 15.0 27272606
ECLASS 16.0 27272606
ETIM 5.0 EC001487
ETIM 6.0 EC001487
ETIM 7.0 EC001487
ETIM 8.0 EC001487
ETIM 9.0 EC001487
ETIM 10.0 EC001487
UNSPSC 26.08 39122221
3D-CAD model - AC-LL-R - zip
EPLAN macro - edz