MC388-S2-A

Actuator

Part no.: 63001155

2 Working Days

Design Cubic
Dimension (W x H x L) 25 mm x 13 mm x 88 mm
Housing material Plastic
Plastic housing Glass fiber reinforced (PPS), self-extinguishing
Net weight 47 g
Housing color Red
Type of fastening Through-hole mounting
Distance to other magnetic sensors, min. 50 mm
Ambient temperature, operation -20 ... 70 °C
Customs tariff number 85051990
ECLASS 5.1.4 27279217
ECLASS 8.0 27279217
ECLASS 9.0 27272404
ECLASS 10.0 27272404
ECLASS 11.0 27272404
ECLASS 12.0 27274002
ECLASS 13.0 27274002
ECLASS 14.0 27274002
ECLASS 15.0 27274002
ECLASS 16.0 27274002
ETIM 5.0 EC001487
ETIM 6.0 EC001487
ETIM 7.0 EC001487
ETIM 8.0 EC001487
ETIM 9.0 EC001487
ETIM 10.0 EC001487
EPLAN macro - edz