RD800-x-SCA

Actuator

Part no.: 63002100

Delivery time approx. 16 business days
Icon
Series RD800
Application Individual use
Series use
Code type Standard code
Suitable for RD800 safety transponder
Dimension (W x H x L) 25 mm x 18 mm x 45 mm
Housing material Plastic
Plastic housing PA 66
Net weight 24 g
Housing color Anthracite
Type of fastening Through-hole mounting
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
IP 69K
Approvals TÜV Süd
c UL US
Test procedure for shock in accordance with standard EN 60068-2-27
Test procedure for vibration in accordance with standard EN 60068-2-6
Customs tariff number 85369095
ECLASS 5.1.4 27279216
ECLASS 8.0 27279216
ECLASS 9.0 27272606
ECLASS 10.0 27272606
ECLASS 11.0 27272606
ECLASS 12.0 27272606
ECLASS 13.0 27272606
ECLASS 14.0 27272606
ECLASS 15.0 27272606
ETIM 5.0 EC002594
ETIM 6.0 EC002594
ETIM 7.0 EC002594
ETIM 8.0 EC001487
ETIM 9.0 EC001487
ETIM 10.0 EC001487
3D-CAD model - zip
EPLAN macro - edz
UKCA declaration of conformity - pdf
Certificate - TÜV Süd - pdf