MLC520R14-600MG

Safety light curtain receiver

Part no.: 68023106

Delivery time approx. 10 business days
Icon Icon Icon Icon Icon Icon
Series MLC 500
Device type Receiver
Cascading Middle Guest
Contains 2x BT-NC sliding block
Application Finger protection
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Resolution 14 mm
Protective field height 600 mm
Number of beams 60 Piece(s)
Response time 13 ms, plus response times of the Host/Guest devices
Number of connections 2 Piece(s)
Function Cascade, Host In
Type of connection Cable with connector
Cable length 330 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.14 mm²
Thread size M12
Type Male
Material Plastic
No. of pins 8 -pin
Function Cascade, Guest Out
Type of connection Cable with connector
Cable length 330 mm
Sheathing material PUR
Thread size M12
Type Female
Material Plastic
No. of pins 8 -pin
Dimension (W x H x L) 29 mm x 614 mm x 53 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Diecast zinc
Net weight 798 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Mounting brackets
Swivel mount
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 65
Protection class III
Approvals TÜV Süd
c TÜV NRTL US
c UL US
Vibration resistance 50 m/s²
Test procedure for oscillation in accordance with standard IEC/EN 60068-2-6
Shock resistance 100 m/s²
Test procedure for shock in accordance with standard IEC/EN 60068-2-6
US patents US 6,418,546 B
Customs tariff number 85365019
ECLASS 5.1.4 27272704
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ECLASS 10.0 27272704
ECLASS 11.0 27272704
ECLASS 12.0 27272704
ECLASS 13.0 27272704
ECLASS 14.0 27272704
ECLASS 15.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - MLC520R14-600MG - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf