TI 3
Test instrument
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for | Binary switching sensors |
| Supply voltage UB | 24 V, DC |
| Type of connection | Terminal |
| Dimension (W x H x L) | 55 mm x 35 mm x 110 mm |
| Housing material | Plastic |
| Net weight | 192 g |
| Housing color | Gray |
| Type of display | Buzzer LED |
| Operational controls | Slide switch |
| Ambient temperature, operation | 5 ... 40 °C |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279211 |
| ECLASS 8.0 | 19200502 |
| ECLASS 9.0 | 19200502 |
| ECLASS 10.0 | 19200504 |
| ECLASS 11.0 | 19200504 |
| ECLASS 12.0 | 19200504 |
| ECLASS 13.0 | 19200504 |
| ETIM 5.0 | EC001418 |
| ETIM 6.0 | EC001418 |
| ETIM 7.0 | EC001418 |
| ETIM 8.0 | EC001418 |