CPSET-M23
Safety sensor set
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | CPSET |
Special version | Integrated muting indicator |
Functions | 2 transmission channels, selectable Contactor monitoring (EDM) Muting restart override function Output for muting indicator Start/restart interlock (RES) Timing controlled 2-sensor muting |
Integrated laser alignment aid | No |
Reflective element for laser alignment aid | No |
Integrated muting indicator | Yes |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2.67E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Operating range | 0 ... 18 m |
Number of beams | 2 Piece(s) |
Beam spacing | 500 mm |
Type of muting sensors | PRK retro-reflective photoelectric sensors |
With device column | Yes |
Number of muting sensors | 2 Piece(s) |
Degree of protection | IP 65 |
Approvals | c TÜV NRTL US c UL US |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272703 |
ECLASS 9.0 | 27272703 |
ETIM 5.0 | EC001832 |
ETIM 6.0 | EC001832 |