CPT14-225/AP
Safety light curtain transmitter
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
| Series | COMPACTplus |
| Device type | Transmitter |
| Application | Finger protection |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| PFHD | 2.26E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Resolution | 14 mm |
| Protective field height | 225 mm |
| Operating range | 0 ... 6 m |
| Synchronization | Optical between transmitter and receiver |
| Light source | LED, Infrared |
| Wavelength | 880 nm |
| Mean power of transmitter diode | 8.73 µW |
| Transmitted-signal shape | Modulated |
| LED group | 1 |
| Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
| Fuse | External with max. 4 A semi time-lag |
| Number of connections | 1 Piece(s) |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 3 -pin |
| Permissible conductor cross section, type. | 1 mm² |
| Length of connection cable, max. | 100 m |
| Permissible cable resistance to load, max. | 10 Ω |
| Dimension (W x H x L) | 52 mm x 359 mm x 55 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic / PMMA |
| Material of end caps | Plastic |
| Net weight | 900 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening | Groove mounting |
| Type of display | 7‑segment display |
| Type of configuration | Switch |
| Operational controls | Slide switch |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Relative humidity (non-condensing) | 15 ... 95 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c TÜV NRTL US c UL US |
| US patents | US 6,418,546 B US 6,876,457 B |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272704 |
| ECLASS 9.0 | 27272704 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |