KF-L-10MLD-20

Plastic fiber optics for throughbeam operation

Part no.: 50117743

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series KF
Operating principle Throughbeam principle
Device type Transmit and receive fiber
Area of application General applications
Light beam exit Lateral
Fiber core Mixed fiber configuration
Multiple fiber core
Fiber core material Plastic
Minimum object diameter 1 mm
Design Cubic
Outer diameter 2.2 mm
Head material Metal
Type Plastic fiber optics (KF)
Fiber length 2,000 mm
Fiber sheathing material PE
Fastening of the probe 2 x M2
Smallest bending radius (moving) R25
Laying standard
Damping at λ = 650nm 210 dB/km
Ambient temperature, operation -55 ... 70 °C
Customs tariff number 90011090
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651
3D-CAD model - zip
Package insert - pdf
Short instruction - pdf