P65-V1-B-DS-G
Indicator
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Type of signaling | Optical |
Life expectancy | > 100,000 h |
Supply voltage UB | 24 V, AC/DC, 10 % |
Current consumption, max. | 60 mA |
Type of connection | Terminal |
Design | Cylindrical |
Dimension (Ø x L) | 65 mm x 90 mm |
Length in installed state | 56 mm |
Housing material | Plastic |
Net weight | 75 g |
Housing color | Black |
Type of fastening, at system | In bore holes with Ø 22.5 mm |
Type of illuminant | LED/24V |
Lens illumination | Full |
Signal image | Continuous or flashing light |
Lens color | Green |
Angle of radiation | 360° |
Ambient temperature, operation | -25 ... 60 °C |
Degree of protection | IP 65 |
Approvals | c UL US |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27371220 |
ECLASS 8.0 | 27371220 |
ECLASS 9.0 | 27371223 |
ECLASS 10.0 | 27371220 |
ECLASS 11.0 | 27371220 |
ETIM 5.0 | EC000232 |
ETIM 6.0 | EC000232 |
ETIM 7.0 | EC000232 |