SD4R30-900-300EL
Safety light curtain receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Cascading | Fixed cascading, L-shape, 90° |
Function package | Extended |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 6E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Resolution | 30 mm |
Protective field height, fork 1 | 900 mm |
Protective field height, fork 2 | 300 mm |
Synchronization | Optical between transmitter and receiver |
Supply voltage UB | 24 V, DC |
Type | Digital switching input |
Voltage type | DC |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Type | Safety-related switching output OSSD |
Switching element | Transistor |
Switching element | Transistor |
Type | Digital switching output |
Switching element | Transistor |
Response time | 7 ms |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 8 -pin |
Housing material | Metal |
Type of display | LED |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |