CB-M12-ACT4/1
Distribution box
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Version | Axial |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 4 -pin |
| Version | Angled |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Version | Angled |
| Customs tariff number | 85366990 |
| ECLASS 8.0 | 27279219 |
| ECLASS 9.0 | 27440108 |
| ETIM 5.0 | EC002585 |
| ETIM 6.0 | EC002585 |