MLC530R20-600-IP
Safety sensor/receiver set
| Series | MLC 500 | 
| Device type | Receiver | 
| Contains | 2x BT-IP swivel mount | 
| Application | Hand protection | 
| Function package | Extended | 
| Functions | Configuration by means of wiring | 
| Type | 4, IEC/EN 61496 | 
| SIL | 3, IEC 61508 | 
| SILCL | 3, IEC/EN 62061 | 
| Performance Level (PL) | e, EN ISO 13849-1 | 
| PFHD | 7.73E-09 per hour | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 4, EN ISO 13849 | 
| Resolution | 20 mm | 
| Protective field height | 600 mm | 
| Synchronization | Optical between transmitter and receiver | 
| Supply voltage UB | 24 V, DC, -20 ... 20 % | 
| Current consumption, max. | 150 mA | 
| Fuse | 2 A semi time-lag | 
| Number of digital switching inputs | 1 Piece(s) | 
| Type | Digital switching input | 
| Voltage type | DC | 
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) | 
| Type | Safety-related switching output OSSD | 
| Switching element | Transistor | 
| Switching element | Transistor | 
| Response time | 12 ms | 
| Restart delay time | 100 ms | 
| Number of connections | 1 Piece(s) | 
| Type of connection | Cable with connector | 
| Cable length | 25,000 mm | 
| Sheathing material | PVC | 
| Cable color | Gray | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 8 -pin | 
| Permissible conductor cross section, type. | 0.25 mm² | 
| Length of connection cable, max. | 100 m | 
| Permissible cable resistance to load, max. | 200 Ω | 
| Dimension (Ø x L) | 52.5 mm x 800 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic / PMMA | 
| Net weight | 750 g | 
| Material | PMMA, clear | 
| Material of end caps | V4A stainless steel (1.4404) | 
| Material of clamping cylinder | PA 6 | 
| Material of pressure-equalization membrane | PA 6 | 
| Cable gland material | PA 6 | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Ambient temperature, operation | 0 ... 55 °C | 
| Ambient temperature, storage | -30 ... 70 °C | 
| Degree of protection | IP 65 IP 66 IP 67 IP 69K  | 
                                
| Approvals | TÜV Süd c TÜV NRTL US c UL US  | 
                                
| US patents | US 6,418,546 B | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27272704 | 
| ECLASS 8.0 | 27272704 | 
| ECLASS 9.0 | 27272704 | 
| ECLASS 10.0 | 27272704 | 
| ECLASS 11.0 | 27272704 | 
| ECLASS 12.0 | 27272704 | 
| ECLASS 13.0 | 27272704 | 
| ECLASS 14.0 | 27272704 | 
| ECLASS 15.0 | 27272704 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
| ETIM 7.0 | EC002549 | 
| ETIM 8.0 | EC002549 | 
| ETIM 9.0 | EC002549 | 
| ETIM 10.0 | EC002549 |