Sensors for distance measurement with large operating range
These sensors are used for distance measurements with large operating ranges up to 65 m, whereby this is achieved using propagation time and phase measurement methods. Both approaches feature a constant resolution, an extremely small black-white error and high repeatability and are therefore also suitable for positioning applications. Reliable detection of dark, glossy and colored objects is possible. Status LED indicators on top and front allow detection of switching state from afar. Models (ODS10) with configuration options via IO-Link and Sensor Studio.
Overview
Article list
Article list
Product selector
Filter
Results list: 7 products found
ODSL 30/24-30M-Ex d
Optical distance sensor
Part no.:
50151466
- Connection: Connector, M12, Connector, M12
- Special version: Ex-protected, Ex-protected, Ex-protected
ODSL 30/D232.01-30M-S12
Optical distance sensor
Part no.:
50147335
- Interface: RS 232
- Connection: Connector, M12, Connector, M12
ODSL 30/V-30M Ex d
Optical distance sensor
Part no.:
50122319
- Analogausgang: Analog output, Current, Analog output, Current, An...
- Connection: Cable, Cable
- Special version: Ex-protected, Ex-protected, Ex-protected
ODSL 30/D485-30M-S12
Optical distance sensor
Part no.:
50041204
- Interface: RS 485
- Connection: Connector, M12, Connector, M12
ODSL 30/D232-30M-S12
Optical distance sensor
Part no.:
50041203
- Interface: RS 232
- Connection: Connector, M12, Connector, M12
ODSL 30/24-30M-S12
Optical distance sensor
Part no.:
50040720
- Connection: Connector, M12, Connector, M12
ODSL 30/V-30M-S12
Optical distance sensor
Part no.:
50039447
- Analogausgang: Analog output, Current, Analog output, Current, An...
- Connection: Connector, M12, Connector, M12
Part data of: 01/08/2025