RDU 548i 01
RFID read/write device
Series | RDU 500 |
Arbeitsfrequenz | 865 ... 868 MHz |
Functions | Configurable operating modes LED indicator Reading gate control |
Reading/writing range, max. | 2,000 mm |
Transponder, readable | EPC Gen2V2 ISO/IEC 18000-63 |
Memory access | Read/Write |
Type | PROFINET |
Number of connections | 3 Piece(s) |
Function | PWR |
Type of connection | Connector |
Thread size | M12 |
Function | XF1 IN |
Type of connection | Connector |
Function | XF2 OUT |
Design | Cubic |
Dimension (W x H x L) | 140 mm x 62 mm x 178 mm |
Housing material | Metal Plastic |
Net weight | 600 g |
Housing color | Red Silver |
Type of fastening | Through-hole mounting |
Ambient temperature, operation | -32 ... 60 °C |
Ambient temperature, storage | -40 ... 85 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 67 |
Approvals | EU |
Standards applied | Directive 2014/53/EU |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 10.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 13.0 | 27280401 |
ECLASS 14.0 | 27280401 |
ECLASS 15.0 | 27280401 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 9.0 | EC002998 |
ETIM 10.0 | EC002998 |