ROD4-56 plus
Laser scanner
| Series | 4 |
| Contains | RODplussoft configuration software |
| Application | Contour measurement |
| Special version | Heating Warning output |
| Light source | Laser, Infrared |
| Laser class | 1, IEC/EN 60825-1:2014 |
| Measurement range | 0 ... 65,000 mm |
| Detection angle | 190 ° |
| Scanning rate | 50 scans/s |
| Repeatability | 20 mm |
| Measurement time | 20 ms |
| Measurement value resolution | 5 mm |
| Supply voltage UB | 24 V, DC, -30 ... 20 % |
| Type | Ethernet, RS 232, RS 422 |
| Function | Process |
| Type | RS 232 |
| Number of connections | 4 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M16 |
| Type | Male |
| Material | Metal |
| No. of pins | 14 -pin |
| Function | Configuration interface Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Configuration interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 140 mm x 148 mm x 167 mm |
| Housing material | Metal Plastic |
| Metal housing | Diecast aluminum |
| Lens cover material | Plastic |
| Net weight | 2,300 g |
| Type of display | LED |
| Ambient temperature, operation | -20 ... 50 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270990 |
| ECLASS 8.0 | 27270913 |
| ECLASS 9.0 | 27270913 |
| ECLASS 10.0 | 27270913 |
| ECLASS 11.0 | 27270913 |
| ECLASS 12.0 | 27270913 |
| ECLASS 13.0 | 27270913 |
| ECLASS 14.0 | 27270913 |
| ECLASS 15.0 | 27270913 |
| ECLASS 16.0 | 27270913 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |