UMS 96-95
Mounting system
| Suitable for product group | Switching sensors, cubic |
| Suitable for | 96B series sensors |
| Standard designation, metal mounting device | Steel, galvanized |
| Net weight | 212 g |
| Design of mounting device | Mounting system |
| Type of fastening, at system | For 10 mm rod For 12 mm rod For 14 mm rod For 16 mm rod |
| Type of fastening, at device | Clampable |
| Type of mounting device | Adjustable Turning, 360° |
| Mounting device material | Metal |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |