MK 301

Connection unit

Part no.: 50116464

Delivery time approx. 23 business days
Suitable for BCL 301i
BPS 301i
Type MultiNet Plus
Number of connections 4 Piece(s)
Function PWR / SW IN / OUT
Type of connection Terminal
No. of pins 5 -pin
Function HOST / BUS IN
Type of connection Terminal
No. of pins 5 -pin
Function BUS OUT
Type of connection Terminal
No. of pins 5 -pin
Function Service interface
Type of connection USB
Design Cubic
Dimension (W x H x L) 64 mm x 83.5 mm x 43.5 mm
Housing material Metal
Plastic
Metal housing Diecast aluminum
Net weight 186 g
Housing color Black
Customs tariff number 84733080
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27279090
ECLASS 10.0 27280192
ECLASS 11.0 27280191
ECLASS 12.0 27280191
ECLASS 13.0 27280191
ECLASS 14.0 27280191
ECLASS 15.0 27280191
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf