BTU 900M-D10
Mounting system
Part no.:
50119332
2 Working Days
| Contains | 2x M4 x 20 screw 2x M4 x 25 screw 2x washers with Ø 4,3 mm each |
| Suitable for product group | Stationary bar code readers |
| Suitable for | 46C series sensors BCL 92 series bar code readers Reflector (M)TKS 30x50 Reflector (M)TKS 40x60 Reflector TKS 50x50 |
| Standard designation, metal mounting device | Aluminum Steel, galvanized |
| Net weight | 74 g |
| Design of mounting device | Mounting system |
| Type of fastening, at system | For 10 mm rod Sheet-metal mounting |
| Type of fastening, at device | Screw type |
| Type of mounting device | Clampable Swiveling Turning, 360° |
| Mounting device material | Metal |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |