BTU D12M-D12-B090

Mounting system

Part no.: 50119333

Delivery time approx. 11 business days
Suitable for product group Rod mounts
Suitable for 12 mm rod
Standard designation, metal mounting device Diecast aluminum
Net weight 24 g
Design of mounting device Mounting system
Type of fastening, at system For 12 mm rod
Through-hole mounting
Type of fastening, at device Clampable
Type of mounting device Clampable
Rigid
Turning, 360°
Mounting device material Metal
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip