BT Wallholder HS65x8

Wall mount

Part no.: 50120444

Delivery time approx. 7 business days
Suitable for product group Mobile code readers
Suitable for HS 65x8
HS 66x8
IT 1280i series mobile bar code readers
IT 1450g series mobile bar code readers
IT 1452g series mobile bar code readers
IT 1900g series mobile 2D-code readers
IT 1902g series mobile 2D-code readers
IT 1910 series mobile 2D-code readers
IT 1911i series mobile 2D-code readers
Design Cubic
Dimension (W x H x L) 99.5 mm x 30 mm x 114 mm
Net weight 47 g
Housing color Gray
Design of mounting device Wall mounting
Type of fastening, at system Through-hole mounting
Type of fastening, at device insertable
Mounting device material Plastic
Customs tariff number 84733080
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015