BTU 460M-D12

Mounting system

Part no.: 50128380

Delivery time approx. 7 business days
Suitable for product group Stationary bar code readers
Suitable for 10 series sensors
49C series sensors
BCL 3xxi series bar code readers
Standard designation, metal mounting device Steel, galvanized
Net weight 121 g
Design of mounting device Mounting system
Type of fastening, at system For 12 mm rod
Type of fastening, at device Screw type
Type of mounting device Adjustable
Turning, 360°
Mounting device material Metal
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip
Data sheet - pdf
Data sheet - Dimensioned drawing - pdf