BTU 360-D18

Rod mounting

Part no.: 50132605

Delivery time approx. 3 business days
Contains 2x M4 mounting nut
2x M4 x 20 screw
2x M4 x 30 screw
Suitable for product group Switching sensors, cubic
Suitable for 8 series sensors
10 series sensors
46B series sensors
46C series sensors
49C series sensors
Net weight 116 g
Design of mounting device Mounting system
Type of fastening, at system For 18 mm rod
Type of fastening, at device Screw type
Type of mounting device Adjustable
Clampable
Turning, 360°
Mounting device material Metal
Plastic
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip