BTU D12M-L-140

Rod

Part no.: 50135446

Delivery time approx. 18 business days
Suitable for product group Rod mounts
Suitable for BTU D12M-D12-A090
BTU D12M-D12-B090
BTU D12M-VKT-90
Design L shape
Rod diameter 12 mm
Standard designation, metal mounting device Steel, galvanized
Net weight 147 g
Design of mounting device Rod
Type of fastening, at system Clampable
Type of fastening, at device Clampable
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100
3D-CAD model - zip