M7-V1-MW3-DS-C-T-M12-200

Muting indicator

Part no.: 50135452

Delivery time approx. 7 business days
Icon Icon Icon
Series M7
Type of signaling Optical
Light source White
Life expectancy > 100,000 h
Supply voltage UB 24 V, AC/DC, 10 %
Current consumption, max. 58 mA
Number of connections 1 Piece(s)
Function Voltage supply
Type of connection Cable with connector
Cable length 2,000 mm
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 70 mm x 200 mm
Housing material Plastic
Plastic housing PC
Net weight 391 g
Housing color Black
Clear
Type of illuminant LED/24V
Signal image Continuous light
Lens color Clear
Angle of radiation 360°
Ambient temperature, operation -30 ... 60 °C
Degree of protection IP 66
Approvals CE
c UL US
Customs tariff number 85318070
ECLASS 5.1.4 27371230
ECLASS 8.0 27371230
ECLASS 9.0 27371220
ECLASS 10.0 27371230
ECLASS 11.0 27371230
ECLASS 12.0 27371230
ECLASS 13.0 27371230
ECLASS 14.0 27371230
ECLASS 15.0 27371230
ETIM 5.0 EC001042
ETIM 6.0 EC001042
ETIM 7.0 EC001042
ETIM 8.0 EC001042
ETIM 9.0 EC001042
ETIM 10.0 EC001042
3D-CAD model - zip
EPLAN macro - edz