Orthogonal (right-angled) approach

Calculation assistant according to EN ISO 13855:2024

The recommendations of this wizard do not lay any claim to being complete. For the safe and correct use and installation of the products, the relevant standards and regulations in their currently valid version must be followed. Leuze electronic GmbH + Co. KG assumes no liability for damage resulting from the use of this wizard or for the accuracy of the generally applicable standards and directives.


Abstandsberechnung rechtwinklig_EN

S= K x T + DDS + Z

S – Safety distance [mm]

K – Approach speed [mm/ms]

The approach speed K is specified in the standard. If the resulting safety distance is greater than 500 mm, an approach speed of 1,600 mm/s is used. This corresponds to the speed of a person walking. If the resulting safety distance is less than or equal to 500 mm, an approach speed of 2,000 mm/s is used. This corresponds to the speed when operating with the hand or arm.

T – Overall system response time [ms]

DDS – Operating range [mm];

  • DDO: Reaching over the protective field
  • DDT: Reaching through the protective field
  • DDU: Reaching under a protective field

The operating range DDS for the orthogonal (right-angled) approach results from the protective device’s detection capability and the mounting situation.

There are three variants for DDS:

  • DDT results from the a protective device’s detection capability. Put simply: How far can you stretch your hand between two beams? This value is calculated according to the formula.
  • DDO is a table value that results from the ratio of the top beam of the protective device to the height of the point of operation. Put simply: How far can you stretch your arm across a light curtain?
  • DDU is a combination of a calculated value and a table value, and is derived from the gap beneath a light curtain and the height of the point of operation. Put simply: How far can you stretch your arm under a light curtain?

The largest of the three values DDT, DDO and DDU is to be used as DDS in the calculation.

Z – Additional distance factor [mm]