Safety laser scanners
Safety laser scanners are suitable for safeguarding machines and systems as well as for the safeguarding and navigation of automated guided vehicles (AGVs) and autonomous mobile robots (AMRs). Thanks to their configurable protective and warning fields, they can be easily customized for the application. Our safety laser scanners stand out for their performance, robustness and easy handling.
The compact RSL 200 impresses with its particularly small dimensions of just 80 x 80 x 86 mm – and the powerful RSL 400 with its long operating range of up to 8.25 m.
The compact RSL 200 impresses with its particularly small dimensions of just 80 x 80 x 86 mm – and the powerful RSL 400 with its long operating range of up to 8.25 m.
Overview
Article list
Article list
Product selector
Filter
Results list: 137 products found
RSL210-S/08-M12
Safety laser scanner
Part no.:
53802101
- Series: RSL 200
- Number of field triples: 1 Piece(s)
RSL220-S/08-M12
Safety laser scanner
Part no.:
53802104
- Series: RSL 200
- Number of field triples: 8 Piece(s)
RSL230-S/12-M12
Safety laser scanner
Part no.:
53802107
- Series: RSL 200
- Number of field triples: 32 Piece(s)
RSL235-S/12-M12
Safety laser scanner
Part no.:
53802110
- Series: RSL 200
- Number of field triples: 32 Piece(s)
RSL410-L/CU405-2M12
Safety laser scanner
Part no.:
53800207
- Series: RSL 400
- Number of field pairs: 1
RSL410-M/CU405-2M12
Safety laser scanner
Part no.:
53800206
- Series: RSL 400
- Number of field pairs: 1
RSL410-S/CU405-2M12
Safety laser scanner
Part no.:
53800205
- Series: RSL 400
- Number of field pairs: 1
Part data of: 30/03/2026