RSL230-S/12-M12
Safety laser scanner
| Series | RSL 200 |
| Application | Mobile danger zone guarding Stationary danger zone guarding |
| Functions | Contactor monitoring (EDM) Field triple changeover Field triple monitoring Fixed selection of one field triple |
| Restart | Automatic start/restart Start/restart interlock (RES) Start interlock/automatic restart |
| Type | 3, IEC/EN 61496 |
| SIL | 2, IEC 61508 |
| SILCL | 2, IEC/EN 62061 |
| Performance Level (PL) | d, EN ISO 13849-1 |
| PFHD | 2E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 3, EN ISO 13849 |
| Resolution (adjustable) | 50/70 mm |
| Number of field triples, switchable | 32 Piece(s) |
| Number of protective functions | 1 Piece(s) |
| Diffuse reflection, min. | 1.8 % |
| Operating range | 0 ... 3 m |
| Number of warning fields per field triple | 2 Piece(s) |
| Operating range | 0 ... 15 m |
| Object size | 150 mm x 150 mm |
| Diffuse reflection, min. | 20 % |
| Light source | Laser Laser,Infrared |
| Wavelength | 905 nm |
| Laser class | 1, IEC/EN 60825-1:2014 |
| Transmitted-signal shape | Pulsed |
| Repetition frequency | 96 kHz |
| Angular resolution | 0.2 ° |
| Scanning angle | 275 ° |
| Protective circuit | Cross circuit protection Overvoltage protection |
| Supply voltage UB | 24 V, DC, -30 ... 20 % |
| Current consumption (without load), max. | 300 mA, (use power supply unit with 1 A) |
| Power consumption, max. | 7 W, For 24 V, plus output load |
| Number of signal outputs, configurable | 8 Piece(s) |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Type | Safety-related switching output OSSD |
| Switching voltage high, min. | 22.2 V |
| Switching voltage low, max. | 3 V |
| Voltage type | DC |
| Switching current, max. | 85 mA |
| Switching element | Transistor, PNP |
| Switching element | Transistor, PNP |
| Response time | ≥ 75 ms |
| Type | Bluetooth, Ethernet, USB 2.0 |
| Function | Configuration/parametization Diagnosis Display of the measurement contour Protective field definition and warning field definition |
| Connection | M12 connector, 4-pin, D-coded |
| Function | Configuration/parametization Diagnosis Protective field definition and warning field definition |
| Frequency band | 2,400 ... 2,483.5 MHz |
| Radiated transmitting power | Max. 4.5 dBm (2.82 mW), class 2 |
| Function | Configuration/parametization Diagnosis Protective field definition and warning field definition |
| Connection | USB 2.0 type C, socket |
| Transmission speed, max. | 12 Mbit/s |
| Cable length | ≤ 5m Longer cable lengths are possible using active cables. |
| Number of connections | 3 Piece(s) |
| Function | Machine interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Configuration interface |
| Type of connection | USB |
| Connector type | USB 2.0 type C |
| Dimension (W x H x L) | 80 mm x 80 mm x 86 mm |
| Housing material | Metal Plastic |
| Plastic housing | PC |
| Metal housing | Diecast zinc |
| Lens cover material | Plastic |
| Net weight | 600 g |
| Housing color | Black Gray Yellow, RAL 1021 |
| Type of fastening | Mounting plate Through-hole mounting Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 5 Piece(s) |
| Type of configuration | Software Sensor Studio |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 15 ... 95 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | TÜV Süd UL US |
| Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272705 |
| ECLASS 8.0 | 27272705 |
| ECLASS 9.0 | 27272705 |
| ECLASS 10.0 | 27272705 |
| ECLASS 11.0 | 27272705 |
| ECLASS 12.0 | 27272705 |
| ECLASS 13.0 | 27272705 |
| ECLASS 14.0 | 27272705 |
| ECLASS 15.0 | 27272705 |
| ECLASS 16.0 | 27272705 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 32151804 |