AC-ABF70.INV.BB
Acknowledgment unit
| Suitable for | MLC 500, MLC 300 safety light curtains MLD 500, MLD 300 multiple light beam safety devices |
| Functions | Illuminated reset buttons Overriding with AOPDs with muting function Reset of the start/restart interlock |
| Reset buttons | Yes |
| LED indicators | Yes |
| Switching current via button | 1 ... 1,000 mA |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Number of connections | 2 Piece(s) |
| Function | Connection to device |
| Type of connection | Cable with connector |
| Cable length | 5,000 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Connection with PLC |
| Type of connection | Cable with connector |
| Cable length | 200 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 72 mm x 56 mm x 80 mm |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Net weight | 250 g |
| Housing color | Black Gray |
| Clamping plate material | Stainless steel |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | III |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27371246 |
| ECLASS 11.0 | 27371246 |
| ECLASS 12.0 | 27371246 |
| ECLASS 13.0 | 27371246 |
| ECLASS 14.0 | 27371246 |
| ECLASS 15.0 | 27371246 |
| ECLASS 16.0 | 27371246 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |