Safety Solutions

Complete solutions for your systems

From risk assessment to validation: Our safety solutions provide you with complete solutions for your systems. Our expert teams’ innovative safety concepts ensure efficient material flow, gapless safety and high availability of your system – even in applications where classic concepts are pushed to their limits. This is precisely where our Safety Solutions come in, for example when an application’s safety solution can only be achieved by combining various safe and non-safe sensors connected via intelligent software.

Effective solutions for such complex situations start with comprehensive knowledge of requirements and processes. Our specialized application expertise and many years of experience mean that we can offer a unique insight into safety-related applications. Coupled with extensive knowledge of norms and standards, we provide you with targeted answers that are able to solve even complex challenges effectively and efficiently.

Our aim is to provide legally compliant, CE-certified and standard-compliant solutions. This makes implementation particularly easy for you.

PIC8_p04812-095_700x500px
Safety-Solutions_700x500px_(1)

Advantages for you

  • It’s that simple: We transform your concept requirements into customized solutions
  • Efficient material flow and gapless safety – even where classic concepts reach their limits
  • All safety solutions are CE certified and compliant with standards. This gives you legal security.
  • Our teams of certified safety experts are with you throughout the project and ensure competent deployment.
Pyramide_DE_ohne-Schlagworte_700x500px

The path to your solution

Our teams of experts accompany you throughout the projects, from risk assessment to safety acceptance. They make sure that our solutions meet your requirements and ensure that your project runs smoothly.

First, the application must be thoroughly assessed, and all relevant factors must be identified and documented. In particular, the limitations, weaknesses, and gaps in existing or previous solutions are examined, and conceptual options for improvement are explored.

Concept and design

The conceptualization and design of the safety solutions is carried out entirely by our Solutions Engineering Center. This includes:

  • Directives and standard research
  • Creation of the safety concept and the system architecture
  • Software development and validation
  • Comprehensive documentation, including CE declaration of conformity

Hardware and software components

Our safety solutions include all the necessary hardware and software components for integration into your system:

  • Safety sensors
  • Safety control
  • Leuze safety program
  • Compact switch cabinet, as required
  • Wiring

Services – Individual for your project

Each safety solution is individually adapted to your system and is supported by us in the project until handover:

  • Risk assessment (on demand)
  • Engineering services with configuration according to project requirements
  • Start-up support
  • Validation of the safety function
Konzept-und-Design_700x500px
Products_700x500px
Solutions_Dienstleistungen_700x500px_(2)

Safety Solutions – Flyer (PDF, ~0.8 MB)

Access guarding at pallet grouper / ungrouper
Access guarding at material output station
Access guarding at skillet transfer area
Bidirectional AGV gate for access guarding
Area guarding at transverse transfer car
Access guarding on pallet magazines – with automatic restart
Access monitoring at material transfer stations
Access guarding on multi-track transport systems
Access guarding with dynamic format adaptation
Safeguarding of robot/AGV transfer stations
Area guarding of linear transfer cars
Multi-station access guarding in forklift truck logistics
Guarding of feed points on printing and paper processing machines