Customized solutions for modern automation
In our Automation Solution Center, we combine expert knowledge, technological leadership and many years of project experience to make your automation processes more efficient and reliable. Our solutions are always developed where individual components reach their limits – combining sensors and software into tailored, standards-compliant automation concepts that make a real difference.
We support you from the initial idea through concept development to the full implementation and commissioning of your application. This gives you a customized automation solution that is optimally integrated into your infrastructure and meets the highest requirements.
Your benefits from combining sensor technology, software, and engineering
Modern industrial environments are increasingly evolving into complex, interconnected systems. As a result, the importance of holistic solutions for making plants and processes more efficient is also growing. Our Automation Solution Center offers you a comprehensive approach that goes beyond traditional sensor technology.
We view every project as a unique challenge: From the initial problem assessment to the final solution, we develop a holistic concept that balances technical feasibility, economic efficiency and safety-related requirements. Thanks to our broad technology base and our partner network in the fields of sensor technology, vision, software and robotics, we can implement applications that go far beyond conventional solutions.
Our strength lies in our ability to intelligently orchestrate a wide variety of components – so-called sensor fusion, which includes all optical and non-optical technologies. This opens up new possibilities for process reliability, depth of automation and efficiency.
Our performance promise: Customized solutions instead of standard concepts
We develop customized automation solutions just for you, precisely tailored to your processes, framework conditions and challenges. We see ourselves as a full-service partner: From analysis to selecting the right hardware and software, through to final implementation and sign-off, we handle every step of the process.
Your advantage: You receive a fully integrated solution that is not only optimally designed, but also sustainably improves your system’s automation performance.
Our structured process
1. Defining requirements and problems
Every successful solution starts with an in-depth understanding of your application. Together, we look at your technical framework conditions, process steps, safety-relevant risks, and potential for optimization. This stage is key to making sure all the right factors are built into the final concept.
2. Concept development
In this phase, we develop a technical concept based on the requirements we’ve gathered, bringing together the key aspects of sensor technology, data processing, and system integration. We examine various solution approaches, select suitable technologies, and define the necessary software modules, interfaces and algorithms. The result is a compact, technically sound solution design in which all components are optimally coordinated.
3. Selection of suitable components and software
Here we combine state-of-the-art sensor technology, innovative software elements and customized system solutions into a cohesive overall concept. Thanks to our broad network of technology partners and manufacturers, we can access a wide range of components to select the perfect ones for your application.
4. Implementation of the solution
In the next step, we develop and configure your application. This includes software development, programming, integration into existing systems and the design of safety-relevant functions. Our experts in sensor technology, software, application engineering, vision systems, material flow, system integration and occupational safety work hand in hand to deliver a reliable and practical solution.
5. Commissioning & acceptance
Once integration is complete, the solution undergoes final validation. We evaluate its functionality, performance, and safety, run test scenarios, and conduct a joint acceptance test of the solution with you. The official handover to your company only takes place once all criteria have been met.
Use cases – real-world examples
identCHAIN Solution:
Maximum transparency for object and process data
Distributed data, media disruptions, and status information that is only available after a delay – anyone managing complex production and logistics processes knows these challenges all too well. identCHAIN from Leuze offers a solution here: It controls a network of identification systems and sensors for track-and-trace applications. Users can efficiently access comprehensive object and process data in real time at every point along the supply chain. The autonomous system processes data entirely at store-floor level and uses application-specific virtual data carriers.
scanGATE Solution:
Incoming goods efficiency
The scanGATE solution is a flexible system for identifying pallet deliveries in incoming goods. The solution captures 1D and 2D codes on both sides of incoming goods as soon as the pallet passes through the gate. This is achieved reliably at process speeds of up to 0.5 meters per second, even under challenging lighting conditions or with varying label quality. The system is flexibly scalable, robust enough for 24/7 logistics operations, and can be easily integrated into existing IT and logistics processes.
Volume measuring system:
Automated measurement of goods
The CMS 700i 3D volume measurement system measures the length, width, height, position, and deformations of any object as it passes by, regardless of its shape or surface. This enables complete, automated volume measurement of parcels, containers or flows of goods. The complete system includes all components for installation and operation and is ideal for warehouse logistics, dispatch centers or automated order picking.
Our team of experts
Our interdisciplinary team consists of specialists from a wide range of fields – including sensor technology, software development, application engineering, image processing, robotics, material flow and occupational safety.
This broad expertise allows us to take a holistic view of complex challenges and develop solutions that meet the highest standards in both design and technology.
Your contact person
We can guide you from the initial idea through to a safe, fully functional automation solution.
Do you have any questions about Automation Solutions? Please fill in our contact form or contact our experts. We’d be happy to help you!
Lorem Ipsum dolor sit amet
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.