Attention! This article is no longer available.
ER30-900M
Safety light curtain receiver
Part no.:
625309
Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Results list: 5 products found
MLC520R30-900H
Safety light curtain receiver
Part no.:
68012309
- Series: MLC 500
- Resolution: 30 mm
- Protective field height: 900 mm
- Type: 4, IEC/EN 61496
MLC500T30-900H
Safety light curtain transmitter
Part no.:
68010309
- Series: MLC 500
- Operating range, max.: 0 ... 10 m
- Resolution: 30 mm
- Protective field height: 900 mm
KD S-M12-5A-P1-150
Connection cable
Part no.:
50137014
- Connection: Connector, M12
- Version: Axial, Female
- No. of pins: 5 Piece(s)
- Cable length: 15,000 mm
KD S-M12-8A-P1-150
Connection cable
Part no.:
50135130
- Connection: Connector, M12
- Version: Axial, Female
- No. of pins: 8 Piece(s)
- Cable length: 15,000 mm
CB-M12-5GF
Connector
Part no.:
429175
- Connection 1: Connector, M12
- Connection 2: Screw terminal
- Version: Axial, Female
- No. of pins: 5 Piece(s)
| Customs tariff number | 85365019 |