GSU 710/66.4P-S12

Ultrasonic fork sensor

Part no.: 50108702

Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 3 products found
KD U-M12-5A-V1-050
Connection cable
Part no.: 50132079
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50132079

Delivery time approx. 23 business days
DB 112 UP.1-20,2500
Ultrasonic sensors
Part no.: 50109000
  • Series: 112
  • Operating range, max.: 0.015 ... 0.03 m
  • Principle of physics: Ultrasonics
  • Design, sensor: Cylindrical
Part no.: 50109000

2 Working Days

VDB 112B/6P
Double sheet monitoring amplifier
Part no.: 50107002
  • Series: 112
  • Application: Double sheet monitoring
  • Switching output: Transistor, PNP
  • Principle of physics: Ultrasonics
Part no.: 50107002

2 Working Days

Series 710
Principle of physics Ultrasonics
Application Double sheet monitoring
Supply voltage UB 18 ... 30 V, DC
Number of teach inputs 1 Piece(s)
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Function Single sheet detected or ≥ 1 sheet
Switching element Transistor, Push-pull
Function Double sheet detected or ≥ 2 sheets
Switching frequency 200 Hz
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 5 -pin
Design Fork
Mouth width 13 mm
Mouth depth 89 mm
Dimension (W x H x L) 20 mm x 49 mm x 107 mm
Housing material Plastic
Net weight 100 g
Ambient temperature, operation 0 ... 50 °C
Degree of protection IP 40
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272890
ECLASS 9.0 27272890
ETIM 5.0 EC001849
ETIM 6.0 EC001849
3D-CAD model - zip
Operating instructions - Application Note Substitute - pdf
Data sheet - pdf