HRTU 418WM/P-5020-200-S12
Ultrasonic sensor
| Series | 418 |
| Operating principle | Diffuse reflection principle with background suppression |
| Operating range | 0.03 ... 0.2 m |
| Operating range | Guaranteed operating range |
| Ultrasonic frequency | 400 kHz |
| Shape of sound lobe | standard |
| Direction of beam | 90° - deflection |
| Supply voltage UB | 20 ... 30 V, DC |
| Residual ripple | From UB |
| Number of teach inputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Switching element | Transistor, PNP |
| Switching principle | NO (normally open) |
| Switching frequency | 10 Hz |
| Response time | 50 ms |
| Function | Signal OUT Teach input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 18 mm x 69.5 mm |
| Thread size | M18 x 1 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Net weight | 70 g |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272803 |
| ECLASS 9.0 | 27272803 |
| ETIM 5.0 | EC001849 |
| ETIM 6.0 | EC001849 |