HRTU 420/2NC.2-S8

Ultrasonic sensor

Part no.: 50113982

Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 1 products found
HTU420B-500.3/GT-M8
Ultrasonic sensor
Part no.: 50150570
  • Series: 420B
  • Operating principle: Diffuse reflection principle with background suppr...
  • Design: Cubic
  • Operating range, max.: 0.015 ... 0.5 m
Part no.: 50150570

Delivery time approx. 7 business days
Series 420
Operating principle Diffuse reflection principle with background suppression
Operating range 0.04 ... 0.4 m
Operating range Guaranteed operating range
Ultrasonic frequency 290 kHz
Shape of sound lobe standard
Direction of beam Front
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple From UB
Number of teach inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, NPN
Switching principle NC (normally closed)
Switching frequency 20 Hz
Response time 25 ms
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M8
Material Plastic
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 20 mm x 42 mm x 15 mm
Housing material Plastic
Plastic housing PE
Net weight 10 g
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Teach button
Ambient temperature, operation -10 ... 60 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC/EN 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf