IVBR/2-5-35-03,4000

Light curtain receiver

Part no.: 50107867-13

Icon
Results list: 1 products found
CSL505-R05-35-M8
Light curtain receiver
Part no.: 50131308
  • Series: 505
  • Operating principle: Throughbeam principle
  • Measurement field length: 35 mm
  • Beam spacing: 5 mm
Part no.: 50131308

Delivery time approx. 7 business days
Series Vario
Operating principle Throughbeam principle
Device type Receiver
Special version Diagonal-beam scanning
Parallel-beam scanning
Measurement field length 35 mm
Number of beams 8 Piece(s)
Beam spacing 5 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -15 ... 20 %
Residual ripple 0 ... 15 %, From UB
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Dark switching
Switching element Transistor, NPN
Switching principle 0 V switching
Function Warning output
Cycle time 60 ms
Response time per beam 2,000 µs
Type of connection Cable
Cable length 4,000 mm
Number of conductors 4 -wire
Design Cubic
Dimension (W x H x L) 12 mm x 120 mm x 58 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Housing color Gray
Type of fastening Through-hole mounting
Type of display LED
Type of configuration Software
Ambient temperature, operation -10 ... 45 °C
Degree of protection IP 54
Protection class III
Standards applied EN 60947-5-2 (German version)
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Configuration software - zip
Operating instructions - pdf
Data sheet - pdf