MSI-TSB-02
Safety relay
Part no.:
547963
| Series | MSI-TB |
| Functions | "Error" signal output "STOP 1" signal output Contactor monitoring (EDM), selectable Periodic function test Start/restart interlock (RES), selectable |
| Restart | Automatic Manual |
| Type | 2, IEC/EN 61496 |
| SIL | 1, IEC 61508 |
| SILCL | 1, IEC/EN 62061 |
| Performance Level (PL) | c, EN ISO 13849-1 |
| MTTFd | 78 years, EN ISO 13849-1 |
| PFHD | 8.8E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 2, EN ISO 13849-1 |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Current consumption, max. | 200 mA, Without external load |
| Power consumption, max. | 4.8 W, For 24 V, plus output load |
| Residual ripple | -15 ... 15 % |
| Fuse | External with max. 3.15 A semi time-lag |
| Number of digital switching inputs | 4 Piece(s) |
| Type | Digital switching input |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 23 V |
| Voltage type | DC |
| Function | Control input for contactor monitoring (EDM) |
| Function | Control input for receiver |
| Function | RES/Start control input |
| Function | Control input for Reset |
| Function | Restart interlock control input |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Number of digital switching outputs | 3 Piece(s) |
| Type | Safety-related switching output OSSD |
| Voltage type | DC |
| Current load, max. | 2,000 mA |
| Switching element | Relay, NO |
| Switching element | Relay, NO |
| Type | Digital switching output |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 23 V |
| Voltage type | DC |
| Switching element | Transistor, PNP |
| Function | STOP signal output |
| Switching element | Transistor, PNP |
| Function | "Error" signal output |
| Switching element | Transistor, PNP |
| Function | Test signal output (transmitter) |
| Response time | 20 ms |
| Switch-on delay | 2 s |
| Time delay | 600 ms |
| Sensor response time on test request | 0.5 ... 60 ms |
| Number of connections | 1 Piece(s) |
| Function | Connection to device Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 16 -pin |
| Connection cross sections | 0.2 to 1.5 mm² |
| Dimension (W x H x L) | 22.5 mm x 111 mm x 114.1 mm |
| Housing material | Plastic |
| Plastic housing | Unreinforced polyamide PA |
| Net weight | 200 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Type of display | LED |
| Number of LEDs | 4 Piece(s) |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Degree of protection | IP 40 |
| Protection class | II |
| Approvals | TÜV Süd c TÜV Rheinland US |
| US patents | US 6,418,546 B |
| Customs tariff number | 85371098 |
| ECLASS 8.0 | 27371819 |
| ECLASS 9.0 | 27371819 |
| ETIM 5.0 | EC001449 |
| ETIM 6.0 | EC001449 |