PRK 53/6D.42-S8

Polarized retro-reflective photoelectric sensor

Part no.: 50112476

Icon Icon Icon Icon Icon Icon
Results list: 1 products found
PRK 53/6.42-S8
Polarized retro-reflective photoelectric sensor
Part no.: 50112475
  • Series: 53
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 3 m
  • Design: Cubic
Part no.: 50112475
Series 53
Operating principle Reflection principle
Application Detection of highly transparent bottles
Special version Autocollimation
HYGIENE design
Teach input
Operating range 0 ... 3 m (guaranteed operating range)
Operating range limit 0 ... 3.5 m (typical operating range)
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
LED group 1
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 15 mA
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 18 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Function Sensitivity adjustment
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 14 mm x 35.6 mm x 20.3 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Lens cover material Plastic with scratch-resistant Indium protective coating
Net weight 50 g
Housing color Silver
Type of fastening Housing fit
Compatibility of materials CleanProof+
ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Ambient temperature, operation -30 ... 70 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB / CleanProof+ - pdf
Certificate - ECOLAB - pdf