Micro-triad-type reflectors
Different reflectors in various designs with reflective element sizes from 0.3 mm to 1.2 mm for sensors with small light spot and laser.
Overview
Article list
Article list
Product selector
Filter
Results list: 12 products found
MTKS 35x35
Reflector
Part no.:
50142545
- Type of fastening: Through-hole mounting
- Reflective surface, width: 35 mm
- Reflective surface, height: 34 mm
- Structure, active surface: Mikrotriple
MTKS 20x30.1
Reflector
Part no.:
50134985
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 18.5 mm
- Reflective surface, height: 28.5 mm
- Structure, active surface: Triple
REF 6-S-26x280
Reflector
Part no.:
50124004
- Type of fastening: M4 threaded pin
- Reflective surface, width: 22 mm
- Reflective surface, height: 276 mm
- Structure, active surface: Mikrotriple
MTKS 50x50.1
Reflector
Part no.:
50117583
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 50 mm
- Reflective surface, height: 50 mm
- Structure, active surface: Mikrotriple
REF 6-S-20x40
Reflector
Part no.:
50114185
- Type of fastening: Screw type
- Reflective surface, width: 16 mm
- Reflective surface, height: 38 mm
- Structure, active surface: Mikrotriple
MTKS 14x23
Reflector
Part no.:
50106209
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 11 mm
- Reflective surface, height: 21 mm
- Structure, active surface: Mikrotriple
MTKS 30x50.1
Reflector
Part no.:
50104132
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 27 mm
- Reflective surface, height: 44 mm
- Structure, active surface: Mikrotriple
MTKS 40x60.1
Reflector
Part no.:
50104131
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 37 mm
- Reflective surface, height: 56 mm
- Structure, active surface: Mikrotriple
MTKS 20x40.1
Reflector
Part no.:
50104130
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 17 mm
- Reflective surface, height: 38 mm
- Structure, active surface: Mikrotriple
MTKS 20x20
Reflector
Part no.:
50040895
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 20 mm
- Reflective surface, height: 20 mm
- Structure, active surface: Mikrotriple
MTKS 20x30
Reflector
Part no.:
50040894
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 19 mm
- Reflective surface, height: 29 mm
- Structure, active surface: Mikrotriple
Part data of: 22/08/2025