RRT22.1 o. Halt.

Multiple light beam safety device transceiver

Part no.: 909672

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 4 products found
MLD312-RT3
Multiple light beam safety device transceiver
Part no.: 66047200
  • Series: MLD 300
  • Operating range, max.: 0.5 ... 6 m
  • Number of beams: 3 Piece(s)
  • Functions: Automatic restart
Part no.: 66047200

Delivery time approx. 7 business days
MLD312-RT2
Multiple light beam safety device transceiver
Part no.: 66047100
  • Series: MLD 300
  • Operating range, max.: 0.5 ... 8 m
  • Number of beams: 2 Piece(s)
  • Functions: Automatic restart
Part no.: 66047100

Delivery time approx. 14 business days
KD S-M12-5A-P1-100
Connection cable
Part no.: 50133861
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50133861

2 Working Days

BT-SET-240BC
Mounting bracket set
Part no.: 560340
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Protective sensors
Part no.: 560340

2 Working Days

Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
Operating instructions - pdf