RRT22.2

Multiple light beam safety device transceiver

Part no.: 50029760

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 6 products found
MLD-XM03
Deflecting mirror
Part no.: 66500201
  • Number of beams: 3 Piece(s)
  • Beam spacing: 400 mm
Part no.: 66500201

Delivery time approx. 5 business days
MLD312-RT3
Multiple light beam safety device transceiver
Part no.: 66047200
  • Series: MLD 300
  • Operating range, max.: 0.5 ... 6 m
  • Number of beams: 3 Piece(s)
  • Functions: Automatic restart
Part no.: 66047200

Delivery time approx. 25 business days
M4-V1-MW3-DS-C-T-M12-200
Muting indicator
Part no.: 50135453
  • Dimension (Øx L): 40 mm
Part no.: 50135453

2 Working Days

KD S-M12-5A-P1-100
Connection cable
Part no.: 50133861
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50133861

2 Working Days

BT-SET-240CC
Mounting bracket set
Part no.: 560341
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Safety light curtains
Part no.: 560341

2 Working Days

BT-SET-240BC
Mounting bracket set
Part no.: 560340
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Protective sensors
Part no.: 560340

2 Working Days

Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
Operating instructions - pdf