AC-L250-RPB-C01
Remote escape release
Part no.:
50149363
2 Working Days
| Suitable for | L250 safety locking devices |
| MTTF | 20 years |
| Design | Cubic |
| Dimension (W x H x L) | 30 mm x 90 mm x 66 mm |
| Net weight | 823 g |
| Housing color | Red White |
| Mechanical life time | 20,000 actuation cycles |
| Actuation frequency, max. | 600 per hour |
| Actuating cable length | 5 m |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -40 ... 75 °C |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27272691 |
| ECLASS 8.0 | 27279225 |
| ECLASS 9.0 | 27272692 |
| ECLASS 10.0 | 27272692 |
| ECLASS 11.0 | 27272692 |
| ECLASS 12.0 | 27272692 |
| ECLASS 13.0 | 27272692 |
| ECLASS 14.0 | 27272692 |
| ECLASS 15.0 | 27272692 |
| ETIM 5.0 | EC002594 |
| ETIM 6.0 | EC002594 |
| ETIM 7.0 | EC002594 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |