AC-PLM-5
Built-in plug
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Version | Axial |
| Type of connection | Open end |
| Number of conductors | 5 Piece(s) |
| Net weight | 26 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27270692 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440103 |
| ECLASS 12.0 | 27440103 |
| ECLASS 13.0 | 27440103 |
| ECLASS 14.0 | 27440103 |
| ECLASS 15.0 | 27440103 |
| ECLASS 16.0 | 27440103 |
| ETIM 5.0 | EC002594 |
| ETIM 6.0 | EC002594 |
| ETIM 7.0 | EC003570 |
| ETIM 8.0 | EC003570 |
| ETIM 9.0 | EC003570 |
| ETIM 10.0 | EC003570 |
| UNSPSC 26.08 | 39121413 |