ASM1/2
AS-i safety monitor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | ASM1 |
| Functions | Activation/deactivation of function modules Diagnostics data transfer via AS-Interface Dynamic contactor monitoring (EDM), selectable Error unlocking via AS-Interface Monitoring modules with contact-simultaneity monitoring Programmable logic operators, system statuses STOP 0 / STOP 1 Service button for manual error unlocking and automatic device swap-out of the safe AS-i slaves Start/restart interlock (RES), selectable Status LED display for AS-Interface communication, OSSD, start/restart interlock, protective mode, errors Support of AS-Interface A/B technology System signal output |
| Number of configurable function modules | 32 Piece(s) |
| Number of programmable logic operators, OR (inputs) | 2 Piece(s) |
| Muting function | No |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 9.1E-09 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| STOP category | 0 and 1, IEC/EN 60204-1 |
| B10d at DC13 (inductive load) | 10,000,000 number of cycles, (I < 2 A, 24 V) |
| B10d at AC15 (inductive load) | 100,000 number of cycles, (2 A, 230 V), 250,000 (1 A, 230 V), 540,000 (0.5 A, 230 V) |
| Number of safety monitors per AS-Interface network | 4 Piece(s) |
| Number of safety monitors, additional text | With maximum 31 integrated AS-Interface slaves |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -15 ... 15 % |
| Current consumption, max. | 200 mA, Without external load |
| Current consumption from AS-i circuit | 45 mA |
| Overvoltage category | III, For rated operating voltage of 300 V AC in accordance with VDE 0110 part 1 |
| Fuse | External with max. 4 A semi time-lag |
| Number of digital switching inputs | 2 Piece(s) |
| Type | Digital switching input |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching voltage, type. | 22 V |
| Voltage type | DC |
| System reaction time | 40 ms |
| Readiness delay | 10 ms |
| Type | AS-Interface Safety at Work, RS 232 |
| Function | Process |
| AS-i profile | Monitor 7.F |
| Slave address | 1..31 programmable, default=0 |
| Cycle time acc. to AS-i specifications | Max. 5 ms ms |
| Number of connections | 2 Piece(s) |
| Function | AS-i interface Signal IN Signal OUT Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 19 -pin |
| Function | Configuration interface |
| Type of connection | RJ45 |
| Designation on device | CONFIG |
| Dimension (W x H x L) | 45 mm x 105 mm x 120 mm |
| Housing material | Plastic |
| Plastic housing | PA 66 |
| Net weight | 450 g |
| Housing color | Black |
| Type of fastening | Snap-on mounting |
| Type of display | LED |
| Type of configuration | Software Teach-in |
| Operational controls | Control buttons PC software |
| Ambient temperature, operation | -20 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 20, Only suitable for use in electrical operating rooms/cabinets with IP 54 minimum degree of protection. |
| Protection class | III |
| Approvals | AS-i TÜV Rheinland c TÜV Rheinland US c UL US |
| US patents | US 6,285,096 B |
| Customs tariff number | 85371098 |
| ECLASS 5.1.4 | 27242604 |
| ECLASS 8.0 | 27242604 |
| ECLASS 9.0 | 27242604 |
| ECLASS 10.0 | 27242604 |
| ECLASS 11.0 | 27242604 |
| ECLASS 12.0 | 27242604 |
| ETIM 5.0 | EC001449 |
| ETIM 6.0 | EC001449 |
| ETIM 7.0 | EC001449 |
| ETIM 8.0 | EC001449 |