Base-H IT 2105i
Base station
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Type | Base station |
| Suitable for | IT 1991i series mobile 2D-code readers |
| Supply voltage UB | 4.5 ... 5.5 V, DC |
| Technologie | Charging contacts |
| Type | PS/2 RS 232 USB |
| Number of connections | 3 Piece(s) |
| Bluetooth range | Class 1 |
| Bluetooth version | 4.2 |
| Function | Configuration interface Data interface Voltage supply |
| Type of connection | RJ41 |
| Function | Voltage supply |
| Type of connection | Jack socket |
| Type of connection | Bluetooth |
| Dimension (W x H x L) | 102 mm x 80 mm x 250 mm |
| Plastic housing | UL 94-V0 |
| Net weight | 373 g |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Drop height | 1 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 65 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280105 |
| ECLASS 13.0 | 27280105 |
| ECLASS 14.0 | 27280105 |
| ECLASS 15.0 | 27280105 |
| ECLASS 16.0 | 27280105 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002997 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 43211701 |