BAT-SCN11
Battery
| Type | Battery |
| Suitable for | IT 1962g series mobile 2D-code readers IT 2105i series mobile 2D-code readers |
| Supply voltage UB | 4.2 V, DC, 0 % |
| Technologie | LiIon |
| Battery storage capacity | 3.3 A·h |
| Dimension (W x H x L) | 22.1 mm x 25.2 mm x 94.7 mm |
| Net weight | 72 g |
| Customs tariff number | 85044060 |
| ECLASS 5.1.4 | 27050401 |
| ECLASS 8.0 | 27050403 |
| ECLASS 9.0 | 27059090 |
| ECLASS 10.0 | 27050403 |
| ECLASS 11.0 | 27050403 |
| ECLASS 12.0 | 27050403 |
| ECLASS 13.0 | 27050403 |
| ECLASS 14.0 | 27050403 |
| ECLASS 15.0 | 27050403 |
| ECLASS 16.0 | 27050403 |
| ETIM 5.0 | EC000357 |
| ETIM 6.0 | EC000357 |
| ETIM 7.0 | EC000357 |
| ETIM 8.0 | EC000357 |
| ETIM 9.0 | EC000357 |
| ETIM 10.0 | EC000357 |
| UNSPSC 26.08 | 26111701 |