BKL 706 SE.1,10000P
Drill break control transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Application | Drill break control |
| Special version | Activation input |
| Operating range | 0 ... 8 m, Minimum distance between receiver and transmitter: 50 mm |
| Operating range limit | 0 ... 10 m |
| Beam path | Divergent |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 2, IEC/EN 60825-1:2007 |
| Max. laser power | 0.002 W |
| Transmitted-signal shape | Pulsed |
| Pulse duration | 4 µs |
| Light spot size [at sensor distance] | 0.8 mm [1,400 mm] |
| Type of light spot geometry | Round |
| Diaphragm diameter | Ø 1.1 mm |
| Minimum object size | Drill 1 mm Ø (0 … 8 m) |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 15 %, From UB |
| Open-circuit current | 30 mA |
| Number of activation inputs | 1 Piece(s) |
| Readiness delay | 100 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT |
| Type of connection | Cable |
| Cable length | 10,000 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Number of conductors | 4 -wire |
| Wire cross section | 0.25 mm² |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Glass |
| Housing color | Red |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Multiturn potentiometer |
| Function of the operational control | Sensitivity adjustment |
| Ambient temperature, operation | -20 ... 40 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Extraneous light protection, max. | 30,000 lx |
| Degree of protection | IP 67 |
| Protection class | III |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |