BL 8
Diaphragm
Part no.:
50040279
2 Working Days
| Suitable for | 8 series sensors |
| Dimension (W x H x L) | 13.5 mm x 48 mm |
| Net weight | 3 g |
| Type of fastening | Clampable |
| Hole diameter | 1.5 mm |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279204 |
| ECLASS 8.0 | 27279204 |
| ECLASS 9.0 | 27273602 |
| ECLASS 10.0 | 27273602 |
| ECLASS 11.0 | 27273602 |
| ECLASS 12.0 | 27273602 |
| ECLASS 13.0 | 27273602 |
| ECLASS 14.0 | 27273602 |
| ECLASS 15.0 | 27273602 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |