BT-2SSD-270

Mounting bracket set

Part no.: 429049

Results list: 1 products found
BT-SB10
Mounting bracket set
Part no.: 424421
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 424421

Available immediately

Suitable for product group Measuring light curtains
Protective sensors
Safety light curtains
Suitable for CML700i light curtains
MLC 500, MLC 300 safety light curtains
MLD 500, MLD 300 multiple light beam safety devices
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
Groove mounting
Screw type
Type of mounting device Swiveling
Mounting device material Metal
Shock absorber No
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
Data sheet - pdf