BT 3.2
Adapter plate
Suitable for product group | Switching sensors, cubic |
Suitable for | 3B series sensors |
Standard designation, metal mounting device | Steel, galvanized |
Net weight | 13 g |
Design of mounting device | Mounting plate |
Type of fastening, at system | Mounting thread |
Type of fastening, at device | Screw type |
Type of mounting device | Rigid |
Mounting device material | Metal |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273692 |
ECLASS 11.0 | 27273692 |
ECLASS 12.0 | 27273692 |
ECLASS 13.0 | 27273692 |
ECLASS 14.0 | 27273692 |
ECLASS 15.0 | 27273692 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |